Schneider-Electric
 
XB4BW21B5 picture- web-product-data-sheet
XB4BW21B5
Push-to-test pilot light, Harmony XB4, metal, white, universal LED, screw clamp terminals, 24V
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Push-to-test pilot light
Device short name XB4
Bezel material Metal
Complementary
Fixing collar material Metal
Mounting diameter 22.5 mm
Sale per indivisible quantity 1
Height 42 mm
Width 30 mm
Depth 55 mm
Net weight 0.09 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Embedding depth 43 mm
Shape of signaling unit head Round
Cap/operator or lens colour White
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60068-2-27
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60068-2-27
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Signalling type Steady
Light source Universal LED
Light source colour White
Current consumption 18 mA
Service life 1.5 year(s)
Surge withstand 1 kV
[Us] rated supply voltage 24 V AC/DC at 50/60 Hz
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60536
IP67
IP69
IP69K
NEMA degree of protection NEMA 13 conforming to IEC 60529
NEMA 4X
IK degree of protection IK05 conforming to IEC 50102
Standards CSA C22.2 No 14
IEC 60947-1
IEC 60947-5-1
IEC 60947-5-4
GB 14048.5
JIS C8201-5-1
UL 508
JIS C8201-1
Product certifications BV
DNV
LROS (Lloyds register of shipping)
CSA
UL listed
GL
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-6
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.33 cm
Package 1 Width 3.56 cm
Package 1 Length 9.14 cm
Package 1 Weight 0.1 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins