Schneider-Electric
 
XB4BWCUST05 picture- web-product-data-sheet
XB4BWCUST05
IMMUMINATED PUSHBOTTON
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Illuminated push-button
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 3.4 cm
Package 1 Length 5.4 cm
Package 1 Weight 97.0 g
Offer Sustainability
EU RoHS Directive Under investigation