Schneider-Electric
 
XB4FKCUST02 picture- web-product-data-sheet
XB4FKCUST02
FLUSH ILL SW GR 2POS 230V 1NO 1NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Illuminated selector switch
Device short name XB4
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 5.2 cm
Package 1 Length 4.3 cm
Package 1 Weight 136.0 g
Offer Sustainability
EU RoHS Directive Under investigation