Schneider-Electric
 
XB5AS86449B4 picture- web-product-data-sheet
XB5AS86449B4
Illuminated emergency stop push button, Harmony XB5, plastic, red, mushroom 40mm, 22mm, trigger latching turn to release, 24V DC, 1NO 2NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Illuminated emergency stop push-button
Device short name XB5
Bezel material Plastic
Fixing collar material Plastic
Head type Standard
Mounting diameter 22 mm
Sale per indivisible quantity 1
Local signalling 1 red LED 24 V DC, current consumption: 7.5 mA
Light source LED
[Us] rated supply voltage 21.6...26.4 V
Light source colour Red
Service life in hours 30000 h at 25 °C
Shape of signaling unit head Round
Type of operator Trigger action and mechanical latching with mechanical state indicator
Reset Turn to release
Operator profile Red mushroom Ø 40 mm, unmarked
Contact operation Slow-break
Connections - terminals Screw clamp terminals, <= 1.25 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, <= 1.25 mm² without cable end conforming to IEC 60947-1
Device presentation Complete product
Complementary
[Us] rated supply voltage 24 V DC at 50 Hz
Supply voltage limits 21.6…26.4 V DC
Height 42 mm
Width 42 mm
Depth 79.5 mm
Terminals description ISO n°1 (21-22)NC
(11-12)NC
(13-14)NO
Net weight 0.094 kg
Contacts usage Monitoring contact
Positive opening With conforming to IEC 60947-5-1 appendix K
Mechanical durability 100000 cycles
Tightening torque 0.8…1.5 N.m conforming to IEC 60947-1
Shape of screw head Slotted compatible with flat Ø 5.5 mm screwdriver
Cross compatible with JIS No 2 screwdriver
Cross compatible with Philips No 2 screwdriver
Contacts material Silver alloy - gold plated (Ag/Cu)
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5
[Ith] conventional free air thermal current 5 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to IEC 61140
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
[Ie] rated operational current 1.5 A at 240 V, AC-15, B300 conforming to IEC 60947-5-1
3 A at 120 V, AC-15, B300 conforming to IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
Electrical durability 100000 cycles, AC-15, 1.5 A at 240 V, operating rate <1800 cyc/h, load factor: 0.4 conforming to IEC 60947-5-1 appendix C
100000 cycles, AC-15, 3 A at 120 V, operating rate <1800 cyc/h, load factor: 0.4 conforming to IEC 60947-5-1 appendix C
100000 cycles, DC-13, 0.1 A at 250 V, operating rate <1800 cyc/h, load factor: 0.4 conforming to IEC 60947-5-1 appendix C
100000 cycles, DC-13, 0.22 A at 125 V, operating rate <1800 cyc/h, load factor: 0.4 conforming to IEC 60947-5-1 appendix C
Environment
Ambient air temperature for storage -40…80 °C
Ambient air temperature for operation -20…50 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP65 (front face) conforming to IEC 60529
IP2X (back face)
Standards IEC 60947-1
IEC 60947-5-1
CSA C22.2 No 14
IEC 60947-5-5
IEC 60204-1
ISO 13850
JIS C8201-5-1
UL 508
JIS C8201-1
Product certifications UL listed
CSA
Vibration resistance 50 m/s² (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 150 m/s² (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.699 cm
Package 1 Width 8.306 cm
Package 1 Length 8.999 cm
Package 1 Weight 150.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.784 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins