|
|
|
XB5AV34
Pilot light, Harmony XB5, XB4, red complete 22mm plain lens with BA9s bulb 110...120 V
|
|
|
|
|
End of Commercialization JUL 05, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Pilot light
|
Device short name
|
XB5
|
Bezel material
|
Dark grey plastic
|
Fixing collar material
|
Plastic
|
Head type
|
Standard
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Cap/operator or lens colour
|
Red
|
Operator additional information
|
With plain lens
|
Light source
|
Incandescent
|
Bulb base
|
BA 9s
|
Light block supply
|
Via integral transformer 1.2 VA 6 V
|
Light source colour
|
Red
|
[Us] rated supply voltage
|
110...120 V AC at 50/60 Hz
|
[Us] rated supply voltage
|
110...120 V AC 50/60 Hz
|
Complementary
Height
|
42 mm
|
Width
|
30 mm
|
Depth
|
55 mm
|
Terminals description ISO n°1
|
(X1-X2)PL
|
Net weight
|
0.109 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Signalling type
|
Steady
|
Device presentation
|
Complete product
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…55 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK05 conforming to IEC 50102
|
Standards
|
CSA C22.2 No 14
IEC 60947-5-1
IEC 60947-5-4
IEC 60947-1
UL 508
JIS C8201-5-1
JIS C8201-1
|
Product certifications
|
CSA
UL listed
|
Vibration resistance
|
5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.8 cm
|
Package 1 Width
|
3.4 cm
|
Package 1 Length
|
5.3 cm
|
Package 1 Weight
|
106.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.755 kg
|
Offer Sustainability
SCIP Number
|
3d14fd98-3859-4733-a5ee-a3016769973c
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|