Schneider-Electric
 
XB5AVCUST04 picture- web-product-data-sheet
XB5AVCUST04
Pilot light, complete, 110-120V, White
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Pilot light
Device short name XB5
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 5.4 cm
Package 1 Length 8.8 cm
Package 1 Weight 36.0 g
Offer Sustainability
EU RoHS Directive Under investigation