Schneider-Electric
 
XB5AW21G5 picture- web-product-data-sheet
XB5AW21G5
Push to test pilot light, Harmony XB5, universal LED, white, plastic, 22mm, 110...120V
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Push-to-test pilot light
Device short name XB5
Bezel material Plastic
Complementary
Fixing collar material Plastic
Mounting diameter 22.5 mm
Sale per indivisible quantity 1
Height 42 mm
Width 30 mm
Depth 55 mm
Net weight 0.047 kg
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Embedding depth 46 mm
Shape of signaling unit head Round
Cap/operator or lens colour White
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
Tightening torque 0.8…1.2 N.m
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Signalling type Steady
Light source Universal LED
Light source colour White
[Us] rated supply voltage 110...120 V AC/DC at 50/60 Hz
Current consumption 14 mA
Service life 1.5 year(s)
Surge withstand 1 kV
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK05 conforming to IEC 50102
Standards UL 508
IEC 60947-5-1
GB 14048.5
CSA C22.2 No 14
IEC 60947-1
IEC 60947-5-4
JIS C8201-5-1
JIS C8201-1
Product certifications BV
GL
CSA
LROS (Lloyds register of shipping)
UL listed
DNV
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 56.0 g
Offer Sustainability
EU RoHS Directive Under investigation