Schneider-Electric
 
XB5DD030 picture- web-product-data-sheet
XB5DD030
Configurable display, touch screen 3.5", Ø22, 24 V DC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Display module
Processor name CPU ARM9
Complementary
Display size 3.5 inch
Display type QVGA TFT colour touchscreen with on-screen configuration
Display colour 65536 colours
Display resolution 320 x 240 pixels QVGA
Touch panel Analogue resistive
Backlight lifespan 50000 hours LED backlight at 25 °C
Brightness 16 levels
Bezel colour Dark grey
User language English
Spanish
French
Chinese (simplified)
German
Portuguese (Brazilian)
Italian
Russian
Communication port protocol Modbus RTU slave
Modbus TCP/IP client application
Switch function CAM switch: 5 outputs maximum 7 steps
Function available Analog display
Digital display
CAM switch
[Us] rated supply voltage 24 V DC
Supply External source
Supply voltage limits 20.4…28.8 V
Inrush current 30 A
Power consumption in W 6.5 W
Processor frequency 333 MHz
Integrated connection type 1 USB 2.0 type A - USB type A female
COM1 serial link - female RJ45 - RS485 (rate: <= 115.2 kbits/s)
Power supply - removable screw terminal block
1 Ethernet TCP/IP - 1 male or female RJ45
USB 2.0 type micro B
Fixing mode Ø 22 mm hole, mounting on fixing nut
Enclosure material PC/PBT
Marking CE
Environmental characteristic Corrosive gas free
Maximum pressure 800...1114 hPa
Type of cooling AN (air natural)
Electromagnetic compatibility Electrostatic discharge - test level: 6 kV (direct discharge)
Electrostatic discharge - test level: 8 kV
Susceptibility to electromagnetic fields - test level: 10 V/m conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV (common mode)
Electrical fast transient/burst immunity test - test level: 2 kV (differential mode)
Electrical fast transient/burst immunity test - test level: 1 kV (shielded cable)
Grounding option D type grounding
Height 98.15 mm
Width 118 mm
Depth 56.3 mm
Environment
Immunity to microbreaks 7 ms
Standards UL 508
UL 1604
EN 61131-2
FCC Class A
IEC 61000-6-2
Product certifications C-Tick
Marine
UL class 1 Div2 T4A ou T5
cULus
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…85 % without condensation
Operating altitude <= 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
Type 4X
NEMA degree of protection NEMA 4X front panel (indoor use)
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance +/- 3.5 mm
1 gn (f = 5…150 Hz) conforming to IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13 cm
Package 1 Length 18.5 cm
Package 1 Weight 540 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov