Schneider-Electric
 
XB5FA11C1 picture- web-product-data-sheet
XB5FA11C1
flush mounted pushbutton - white - 1NO - spring return cp white
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Push-button
Device short name XB5F
Product compatibility ZBYF2101
ZBYF4101
ZBYF6101
ZBYF6102
ZBZF32
ZBZF33
ZB4FBZ007
Bezel material Plastic colour plated white
Head type Built-in-flush
Fixing collar material Plastic
Mounting diameter 30.5 mm
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator profile White flush, unmarked
Contacts type and composition 1 NO
Contact operation Slow-break
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Complementary
Height 42 mm
Width 36.6 mm
Depth 55 mm
Terminals description ISO n°1 (21-22)NC
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Contacts usage Standard contacts
Positive opening Without
Operating travel 2.6 mm (NC changing electrical state)
Operating force 3.5 N NC changing electrical state
Mechanical durability 10000000 cycles
Tightening torque 0.8…1.2 N.m conforming to IEC 60947-1
Shape of screw head Cross compatible with Philips no 1 screwdriver
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A conforming to IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1
Electrical durability 1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1: appendix C
Electrical reliability Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to IEC 60947-5-4
Device presentation Complete product
Customizable No
Customizable 1
GCR BRIDGE XB5FACUST02
Compatibility code XB5
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
NEMA degree of protection NEMA 13
IK degree of protection IK03 conforming to IEC 50102
Standards IEC 60947-1
UL 508
JIS C8201-5-1
IEC 60947-5-4
IEC 60947-5-1
CSA C22.2 No 14
JIS C8201-1
Product certifications UL listed
CSA
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
2 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins