Schneider-Electric
 
XB5FACUST02 picture- web-product-data-sheet
XB5FACUST02
FLUSH PB WHITE 1NO SPRING RETURN
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Push-button
Device short name XB5
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 43.0 g
Offer Sustainability
EU RoHS Directive Under investigation