Schneider-Electric
 
XB5FGCUST01 picture- web-product-data-sheet
XB5FGCUST01
FLUSH SS KEY 2POS STAY PUT KEY REL L 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Selector switch
Device short name XB5
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.7 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 90.0 g