Schneider-Electric
 
XB5FJCUST01 picture- web-product-data-sheet
XB5FJCUST01
FLUSH SS LONG HANDLE 2 POS STAY PUT 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Selector switch
Device short name XB5
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 51.0 g
Offer Sustainability
EU RoHS Directive Under investigation