Schneider-Electric
 
XB5FK134B5C1 picture- web-product-data-sheet
XB5FK134B5C1
Illuminated selector switch, Harmony XB5, white bezel, red, universal LED, 3 positions, stay put, 1NO + 1NC, 24V AC DC
Important message Important message: 
A change in appearance may be noted on the product but does not affect its use in terms of function and safety. This makes it compatible with our Universal LED blocks
Schneider Electric
Characteristics
Complementary
Light source Universal LED
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 570.0 g