Schneider-Electric
 
XB5FKCUST02 picture- web-product-data-sheet
XB5FKCUST02
FLUSH GR. ISS 2 POS STAY PUT 24 1NO 1NC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Illuminated selector switch
Device short name XB5
Mounting diameter 22.5 mm
Complementary
Device presentation Complete product
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 4.3 cm
Package 1 Length 5.2 cm
Package 1 Weight 57.0 g
Offer Sustainability
EU RoHS Directive Under investigation