Schneider-Electric
 
XB5KS2G8 picture- web-product-data-sheet
XB5KS2G8
Annunciator, Harmony XB5, Illuminated buzzer, plastic, yellow, 22mm, continuous or intermittent tone, 110...120V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Annunciator
Bezel material Plastic
Mounting diameter 22.5 mm
Cap/operator or lens colour Yellow
Complementary
Supply circuit type AC/DC
Supply frequency 50/60 Hz
Signalling type Continuous or intermittent tone
Noise level 90 dB 6.8 kHz 0.1 m +/- 10 %
Resistance to high pressure washer 9000000 Pa at 80 °C, distance : 0.1 m
Height 29 mm
Width 29 mm
Depth 55 mm
Net weight 0.024 kg
Current consumption <= 20 mA
[Us] rated supply voltage 110...120 V +/- 10 %
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
NEMA degree of protection NEMA 13
NEMA 4X
Standards IEC 60947-1
IEC 60947-5-1
IEC 60947-5-4
CSA C22.2 No 14
UL 508
JIS C8201-5-1
JIS C8201-1
IEC 60529
IEC 62262
IEC 50102
Product certifications UL listed
CSA
BV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.1 cm
Package 1 Width 3.56 cm
Package 1 Length 3.3 cm
Package 1 Weight 0.03 kg
Unit Type of Package 2 S01
Number of Units in Package 2 88
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.761 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1408
Package 3 Height 70 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 43.016 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"