Schneider-Electric
 
XB5S1B2M12 picture- web-product-data-sheet
XB5S1B2M12
Biometric switch bistable, Harmony XB5S, plastic, 22mm, connection by M12 connector, 24V AC DC
Schneider Electric
Characteristics
Main
Product or component type Biometric switch
Product specific application Materials handling
Industrial machines
Device short name XB5S
Bezel material Dark grey plastic
Mounting diameter 22 mm
Output type PNP
Sale per indivisible quantity 1
IP degree of protection IP20 (rear face) conforming to EN/IEC 60529
IP65 (front face) conforming to EN/IEC 60529
Type of operator Stay put
Operator position information 2 positions
Operator profile Fingerprint reader
Memory usage 200 users with up to 2 fingerprints per user
Complementary
Enclosure material Polyamide PA66
Cable insulation material PvR
Operating position Horizontal position
Vertical surface installation
Flat surface installation
Function of module Bi-stable
Net weight 0.183 kg
Marking CE
Local signalling 1 LED (green) for output state indicator
1 LED (orange) for administrator's registration mode
1 LED (orange) for operator's registration mode
1 LED (red) for error
1 LED (red) for reset
Short-circuit protection 250 mA external fuse type gG
[Us] rated supply voltage 24 V DC
Electrical connection M12 connector of 0.2 m
Supply voltage limits 20…30 V DC
Protection type Reverse polarity
Overload protection
Short-circuit
Maximum switching current 200 mA
[Ures] residual voltage 1 V closed state
Current consumption <= 70 mA no-load
Maximum delay first up 3 s + 0.5 ms per user registered
Maximum delay recovery 1.5 s
Maximum delay response 1.5 s
Environment
Range of product Harmony XB5S
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -5…50 °C
NEMA degree of protection NEMA 12
Standards IEC 61000-6-4
IEC 61000-6-2
Product certifications CSA
UL
Vibration resistance +/- 3 mm (f= 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f= 9…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.5 cm
Package 1 Length 18.5 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.596 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months