Schneider-Electric
 
XB5S3B2M12 picture- web-product-data-sheet
XB5S3B2M12
Bistable USB Biometric switch - connection by M12 connector
Schneider Electric
Characteristics
Main
Product or component type Biometric switch
Product specific application Industrial machines
Materials handling
Device short name XB5S
Bezel material Dark grey plastic
Mounting diameter 22 mm
Output type PNP
Sale per indivisible quantity 1
IP degree of protection IP20 (rear face) conforming to EN/IEC 60529
IP65 (front face) conforming to EN/IEC 60529
Type of operator Stay put
Operator position information 2 positions
Operator profile Fingerprint reader
Memory usage 200 users with up to 2 fingerprints per user
Complementary
Software designation XB5SSoft
Enclosure material Polyamide PA66
Cable insulation material PvR
Operating position Flat surface installation
Horizontal position
Vertical surface installation
Function of module Bi-stable
Net weight 0.215 kg
Marking CE
Port protocol USB
Connector type USB type A male with 1 m cable
Local signalling 1 LED (green) for output state indicator
1 LED (red) for error
Short-circuit protection 250 mA external fuse type gG
[Us] rated supply voltage 24 V DC
Electrical connection M12 connector of 0.2 m
Supply voltage limits 20…30 V DC
Protection type Short-circuit
Overload protection
Reverse polarity
Maximum switching current 200 mA
[Ures] residual voltage 1 V closed state
Current consumption <= 70 mA no-load
Maximum delay first up 3 s + 0.5 ms per user registered
Maximum delay recovery 1.5 s
Maximum delay response 1.5 s
Environment
Range of product Harmony XB5S
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -5…50 °C
NEMA degree of protection NEMA 12
Standards IEC 61000-6-2
IEC 61000-6-4
Product certifications CSA
UL
Vibration resistance +/- 3 mm (f= 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f= 9…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to IEC 60068-2-27
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months