Schneider-Electric
 
XB5S6B2L2 picture- web-product-data-sheet
XB5S6B2L2
Biometric switch bistable RGPD, Harmony XB5S, plastic, 22mm, connection by 2m cable, 24V AC DC
Schneider Electric
Characteristics
Main
Product or component type Biometric switch RGPD
Product specific application Industrial machines
Materials handling
Device short name XB5S
Bezel material Plastic
Mounting diameter 22 mm
Output type PNP
Sale per indivisible quantity 1
IP degree of protection IP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
Type of operator Stay put
Operator position information 2 positions
Operator profile Fingerprint reader
Connections - terminals 1 pre-wired cable, 3 x 0.34 mm²
Memory usage 200 users with up to 2 fingerprints per user
Complementary
Enclosure material Polyamide PA66
Cable insulation material PvR
Operating position Horizontal position
Flat surface installation
Vertical surface installation
Function of module Bi-stable
Net weight 0.17 kg
Marking CE
Local signalling 1 LED (green) for output state indicator
1 LED (orange) for administrator's registration mode
1 LED (orange) for operator's registration mode
1 LED (red) for error
1 LED (red) for reset
Short-circuit protection 250 mA external fuse type gG
[Us] rated supply voltage 24 V DC
Electrical connection Free wire ends with 3 wires of 2 m
Supply voltage limits 20…30 V DC
Protection type Short-circuit
Reverse polarity
Overload protection
Maximum switching current 200 mA
[Ures] residual voltage 1 V closed state
Current consumption <= 70 mA no-load
Maximum delay first up 3 s + 0.5 ms per user registered
Maximum delay recovery 1.5 s
Maximum delay response 1.5 s
Environment
Range of product Harmony XB5S
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -5…50 °C
NEMA degree of protection NEMA 12
Standards IEC 61000-6-4
IEC 61000-6-2
Product certifications UL
CSA
Vibration resistance +/- 3 mm (f= 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f= 9…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 9.8 cm
Package 1 Length 18.5 cm
Package 1 Weight 199.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.897 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months