|
|
|
XB6CD221B
Selector switch, Harmony XB6, black square, 16mm, 3 positions, stay put, 1NO
|
|
|
|
|
End of Commercialization MAR 31, 2023
|
|
End of Standard Services APR 15, 2023
|
|
|
Main
Range of product
|
Harmony XB6
|
Product or component type
|
Complete selector switch
|
Device short name
|
XB6
|
Bezel material
|
Plastic
|
Mounting diameter
|
16 mm
|
Sale per indivisible quantity
|
1
|
Operating position
|
Any position
|
Shape of signaling unit head
|
Square
|
Type of operator
|
Stay put
|
Operator profile
|
Black standard handle
|
Operator position information
|
3 positions 60°
|
Contacts type and composition
|
1 NO + 1 NC
|
Contact operation
|
Slow-break
|
Complementary
Height
|
18 mm
|
Width
|
18 mm
|
Depth
|
68 mm
|
Terminals description ISO n°1
|
(13-14)NO
|
Net weight
|
0.021 kg
|
Positive opening
|
With conforming to EN/IEC 60947-5-1 appendix K
|
Mechanical durability
|
500000 cycles
|
Connections - terminals
|
Faston connectors, connection size: 2.8 x 0.5 mm
|
Contacts material
|
Silver alloy (Ag/Ni)
|
Short-circuit protection
|
6 A cartridge fuse type gG
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 60947-1
|
[Ie] rated operational current
|
3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to EN 60947-5-4
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
|
Standards
|
JIS C 852
UL 508
EN/IEC 60947-5-1
EN/IEC 60947-5-5
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
|
Product certifications
|
UL
CCC
GOST
CSA
|
Vibration resistance
|
+/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
11.0 cm
|
Package 1 Length
|
11.0 cm
|
Package 1 Weight
|
13.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.027 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|