Schneider-Electric
 
XB6CF4B2B picture- web-product-data-sheet
XB6CF4B2B
red square flush complete illum pushbutton 16mm latching 1NC 12...24V
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete illuminated push-button
Device short name XB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 1
Shape of signaling unit head Square
Type of operator Latching
Operator profile Red flush, unmarked
Contacts type and composition 1 NC
Contact operation Slow-break
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Light source LED
Bulb base Integral LED
[Us] rated supply voltage 12...24 V AC/DC
Complementary
Height 18 mm
Width 18 mm
Depth 57 mm
Terminals description ISO n°1 (21-22)NC
Product weight 0.022 kg
Operating position Any position
Positive opening With conforming to EN/IEC 60947-5-1 appendix K
Operating travel 2 mm (NC changing electrical state)
3.5 mm (total travel)
Operating force 4.5 N NC changing electrical state
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 6 A cartridge fuse type gG
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
[Ie] rated operational current 3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Electrical reliability Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
Signalling type Steady
Supply voltage limits 6…30 V AC/DC
Current consumption 15 mA
Surge withstand 1 kV direct contact conforming to IEC 61000-4-5
2 kV in free air conforming to IEC 61000-4-5
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
Standards UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C 4520
EN/IEC 60947-1
JIS C 852
EN/IEC 60947-5-5
Product certifications CSA
CCC
GOST
UL
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Electromagnetic emission Class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11.5 cm
Package 1 Length 14 cm
Package 1 Weight 17 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months