Schneider-Electric
 
XB6CL42B picture- web-product-data-sheet
XB6CL42B
red square projecting complete pushbutton 16mm spring return 1NC unmarked
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete push-button
Device short name XB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 1
Shape of signaling unit head Square
Type of operator Spring return
Operator profile Red projecting, unmarked
Contacts type and composition 1 NC
Contact operation Slow-break
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Complementary
CAD overall width 18 mm
CAD overall height 18 mm
CAD overall depth 61 mm
Terminals description ISO n°1 (21-22)NC
Net weight 0.02 kg
Operating position Any position
Positive opening With conforming to IEC 60947-5-1 appendix K
Operating travel 2 mm (NC changing electrical state)
3.5 mm (total travel)
Operating force 4.5 N NC changing electrical state
Mechanical durability 2000000 cycles
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 6 A cartridge fuse type gG
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
[Ie] rated operational current 3 A at 120 V, AC-15, B300 conforming to IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Electrical reliability Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
Standards CSA C22.2 No 14
IEC 60947-5-1
IEC 60947-5-5
IEC 60947-1
JIS C 852
JIS C 4520
UL 508
Product certifications UL
GOST
CCC
CSA
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months