Schneider-Electric
 
XB6DGH5B picture- web-product-data-sheet
XB6DGH5B
Complete selector switch, Harmony XB6, black rectang Ø 16 3 position stay put 1NO+1NC 200
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Product or component type Complete selector switch
Device short name XB6
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 1
Operating position Any position
Shape of signaling unit head Rectangular
Type of operator Stay put
Operator profile Key switch
Operator position information 3 positions 70°
Type of keylock Ronis 200
Key withdrawal position In any position
Contacts type and composition 1 NO + 1 NC
Contact operation Slow-break
Complementary
CAD overall width 24 mm
CAD overall height 18 mm
CAD overall depth 80 mm
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Net weight 0.036 kg
Positive opening With conforming to EN/IEC 60947-5-1 appendix K
Mechanical durability 200000 cycles
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 6 A cartridge fuse type gG
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1
[Ie] rated operational current 3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Electrical reliability Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to EN 60947-5-4
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP65 conforming to IEC 60529
Standards EN/IEC 60947-5-5
JIS C 852
JIS C8201-5-1
EN/IEC 60947-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-5-1
JIS C8201-1
Product certifications UL
GOST
CSA
CCC
Vibration resistance +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months