Schneider-Electric
 
XB6EAF3J1P picture- web-product-data-sheet
XB6EAF3J1P
round green illuminated pushbutton Ø16-flush push to release 12 VDCpolarised1CO
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Product or component type Illuminated monolithic push-button
Device short name XB6E
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 5
Shape of signaling unit head Round
Type of operator Latching
Operator profile Green flush
Contacts type and composition 1 C/O
Contact operation Snap action
Connections - terminals Faston connectors, connection size: 2.8 x 0.5 mm
Soldered connectors
Contacts material Gold-flashed silver
Light source Integral LED
[Us] rated supply voltage 12 V DC polarised
Complementary
Height 18 mm
Width 18 mm
Depth 40 mm
Terminals description ISO n°1 (13-14-11-12)OF
Net weight 0.006 kg
Overvoltage category II conforming to IEC 60536
Operating position Any position
Marking CE
Operating force 1.3 N C/O changing electrical state
Mechanical durability 250000 cycles
Short-circuit protection 3 A cartridge fuse type gG
[Ith] conventional free air thermal current 3 A
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Electrical durability 50000 cycles, DC-12, 1 A at 30 V conforming to IEC 60947-5-1 appendix C
50000 cycles, AC-12, 0.5 A at 125 V conforming to IEC 60947-5-1 appendix C
50000 cycles, AC-12, 0.5 A at 250 V conforming to IEC 60947-5-1 appendix C
Electrical reliability Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
Signalling type Steady
Current consumption 20 mA
Service life 50000 h
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -10…55 °C
IP degree of protection IP65 conforming to IEC 60529
Standards UL 508
JIS C 4520
JIS C 852
IEC 60947-5-1
CSA C22.2 No 14
IEC 60947-1
Product certifications cURus
CCC
Vibration resistance 1 mm (f= 5…55 Hz) conforming to IEC 60068-2-6
9 gn (f= 5…55 Hz) conforming to IEC 60068-2-6
Shock resistance 20 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 8 kV conforming to IEC 61000-4-2
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months