Schneider-Electric
 
XB6EAW3J2P picture- web-product-data-sheet
XB6EAW3J2P
round green illuminated pushbutton Ø16-flush spring return-12 VDC polarised-2CO
Schneider Electric
Characteristics
Main
Range of product Harmony XB6E
Product or component type Illuminated monolithic push-button
Device short name XB6E
Bezel material Plastic
Mounting diameter 16 mm
Sale per indivisible quantity 5
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Green flush
Contacts type and composition 2 C/O
Contact operation Snap action
Connections - terminals Insulated faston, connection size: 2.8 x 0.5 mm
Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
Fast connector socket
Contacts material Gold-flashed silver
Light source Integral LED
[Us] rated supply voltage 12 V DC polarised
Complementary
Net weight 0.006 kg
Operating position Any position
Marking CE
Mechanical durability 1000000 cycles
Contact resistance 50 mOhm at 1/6 V
Short-circuit protection 2 A cartridge fuse type gG
[Ith] conventional free air thermal current 3 A (fast connector socket)
5 A
[Ie] rated operational current 1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
Electrical durability 100000 cycles, AC, 0.7 A at 220 V conforming to EN/IEC 60947-5-1 appendix C
Signalling type Steady
Current consumption 10 mA
Service life 30000 h
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -10…55 °C
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60947-1
JIS C 4520
UL 508
CSA C22.2 No 14
JIS C 852
IEC 60947-5-1
Product certifications CCC
cURus
Vibration resistance 1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months