|
|
|
XB7ES545P
Emergency switching off monolithic push button, Harmony XB7, 22mm, red mushroom head 40mm, turn to release, 1NO + 1NC
|
|
|
Main
Range of product
|
Harmony XB7
|
Product or component type
|
Emergency switching off monolithic push-button
|
Device short name
|
XB7
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
10
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Mechanical latching
|
Reset
|
Turn to release
|
Operator profile
|
Red mushroom Ø 40 mm, unmarked
|
Contacts type and composition
|
1 NO + 1 NC
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to IEC 60947-1
|
Device presentation
|
Monolithic product
|
Complementary
CAD overall width
|
40 mm
|
CAD overall height
|
40 mm
|
CAD overall depth
|
72 mm
|
Terminals description ISO n°1
|
(13-14)NO
(21-22)NC
|
Net weight
|
0.035 kg
|
Device mounting
|
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to IEC 60947-1
|
Fixing center
|
>= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
|
Fixing mode
|
Fixing nut beneath head: 2…2.4 N.m
|
Contact operation
|
Slow-break
|
Contacts usage
|
Standard
|
Positive opening
|
With conforming to IEC 60947-5-1 appendix K
|
Mechanical durability
|
10000 cycles
|
Tightening torque
|
0.8…1.2 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Short-circuit protection
|
4 A cartridge fuse type gG conforming to IEC 60947-5-1
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
[Ie] rated operational current
|
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ < 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP20 (rear face) conforming to IEC 60529
IP54 (front face) conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 12 conforming to UL 50
NEMA 3 conforming to UL 50
|
Standards
|
IEC 60364-5-53
IEC 60947-1
CSA C22.2 No 14
IEC 60947-5-1
UL 508
|
Product certifications
|
CCC
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.0 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
16.0 cm
|
Package 1 Weight
|
41.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|