Schneider-Electric
 
XB7EV04MP3 picture- web-product-data-sheet
XB7EV04MP3
Pilot light, Harmony XB7, round 22mm, red, integral LED, 230...240V, faston connectors
Schneider Electric
Characteristics
Main
Range of product Harmony XB7
Product or component type Pilot light
Device short name XB7
Mounting diameter 22 mm
Sale per indivisible quantity 10
Shape of signaling unit head Round
Cap/operator or lens colour Red
Operator additional information With plain lens
Light source LED
Bulb base Integral LED
[Us] rated supply voltage 230...240 V AC 50/60 Hz
Device presentation Monolithic product
Complementary
Height 29 mm
Width 29 mm
Depth 54 mm
Terminals description ISO n°1 (X1-X2)PL
Net weight 0.02 kg
Device mounting Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to IEC 60947-5-1
Fixing center >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
Fixing mode Fixing nut beneath head: 2…2.4 N.m
Connections - terminals Faston connectors, connection size: 1 x 6.35 mm conforming to IEC 60947-1
Faston connectors, connection size: 2 x 2.8 mm conforming to IEC 60947-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Signalling type Steady
Supply voltage limits 195…264 V AC
Current consumption 16...20 mA
Service life 70000 h at rated voltage and 25 °C
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA degree of protection NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Standards CSA C22.2 No 14
UL 508
IEC 60947-1
IEC 60947-5-1
JIS C8201-5-1
JIS C8201-1
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Electromagnetic compatibility Disturbing field emission class B conforming to IEC 55011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 10 cm
Package 1 Length 14 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6 cm
Package 2 Width 10 cm
Package 2 Length 14 cm
Package 2 Weight 183 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 2.182 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months