Height
|
29 mm
|
Width
|
29 mm
|
Depth
|
54 mm
|
Terminals description ISO n°1
|
(X1-X2)PL
|
Net weight
|
0.018 kg
|
Overvoltage category
|
Class II conforming to IEC 60536
|
Device mounting
|
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to IEC 60947-5-1
|
Fixing center
|
>= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
|
Fixing mode
|
Fixing nut beneath head: 2…2.4 N.m
|
Shape of signaling unit head
|
Round
|
Cap/operator or lens colour
|
Blue
|
Connections - terminals
|
Faston connectors, connection size: 6.35 x 0.8 mm conforming to IEC 60947-1
Forked type tag connectors, connection size: 6.5 mm conforming to IEC 60947-1
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
|
Tightening torque
|
0.8…1.2 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Signalling type
|
Steady
|
Bulb base
|
BA 9s
|
Light block supply
|
Direct
|
[Us] rated supply voltage
|
<= 250 V
|
Compatibility code
|
XB7
|
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…55 °C
|
IP degree of protection
|
IP20 (rear face) conforming to IEC 60529
IP54 (front face) conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 12
|
Standards
|
CSA C22.2 No 14
IEC 60947-1
UL 508
IEC 60947-5-1
JIS C8201-5-1
JIS C8201-1
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Electromagnetic compatibility
|
Disturbing field emission class B conforming to IEC 55011
|