Schneider-Electric
 
XB7EW33B1P picture- Schneider-electric
XB7EW33B1P
green illuminated pushbutton Ø 22 - spring return - 24 V - 1NO
Schneider Electric
Characteristics
Main
Range of product Harmony XB7
Product or component type Illuminated push-button
Device short name XB7
Mounting diameter 22 mm
Sale per indivisible quantity 10
IP degree of protection IP20 (rear face) conforming to IEC 60529
IP54 (front face) conforming to IEC 60529
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Green flush, unmarked
Contacts type and composition 1 NO
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
Light source LED
Bulb base Integral LED
[Us] rated supply voltage 24 V AC/DC
Device presentation Monolithic product
Complementary
CAD overall width 29 mm
CAD overall height 29 mm
CAD overall depth 57 mm
Terminals description ISO n°1 (13-14)NO
Net weight 0.022 kg
Device mounting Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
Fixing center >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
Fixing mode Fixing nut beneath head: 2…2.4 N.m
Contact operation Slow-break
Positive opening Without
Mechanical durability 300000 cycles
Tightening torque 0.8…1.2 N.m conforming to EN 60947-1
Shape of screw head Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Short-circuit protection 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage EN/IEC 60947-1 4 kV
[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
Electrical durability 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
Electrical reliability Λ <= 10exp(-6) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
Signalling type Steady
Supply voltage limits 19.2…30 V DC
21.6…26.4 V AC
Current consumption 20...27 mA
Service life 80000 h at rated voltage and 25 °C
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
NEMA degree of protection NEMA 12
Standards EN/IEC 60947-1
CSA C22.2 No 14
UL 508
JIS C8201-5-1
EN/IEC 60947-5-1
JIS C8201-1
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
Electromagnetic emission Class B conforming to EN 55011
Contractual warranty
Warranty 18 months