Range of product
|
Harmony XB7
|
Product or component type
|
Push-button
|
Device short name
|
XB7
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
10
|
IP degree of protection
|
IP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
Black flush, ARRET (white)
|
Contacts type and composition
|
1 NC + 1 NO
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
|
Device presentation
|
Monolithic product
|
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
51.5 mm
|
Terminals description ISO n°1
|
(13-14)NO
(21-22)NC
|
Net weight
|
0.021 kg
|
Device mounting
|
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
|
Fixing center
|
>= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
|
Fixing mode
|
Fixing nut beneath head: 2…2.4 N.m
|
Contact operation
|
Slow-break
|
Positive opening
|
With NC contact conforming to EN/IEC 60947-5-1 appendix K
|
Mechanical durability
|
1000000 cycles
|
Tightening torque
|
0.8…1.2 N.m conforming to EN 60947-1
|
Shape of screw head
|
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Short-circuit protection
|
4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV EN/IEC 60947-1
|
[Ie] rated operational current
|
0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ <= 10exp(-6) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
|
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Overvoltage category
|
Class II conforming to IEC 61140
|
NEMA degree of protection
|
NEMA 12 conforming to UL 50 E
NEMA 3 conforming to UL 50 E
|
Standards
|
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
JIS C8201-1
|
Product certifications
|
GOST
CCC
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|