|
|
|
XB7NG21
Monolithic key switch selector, Harmony XB7, plastic, black, 22mm, key 455, 2 positions, stay put, 1NO
|
|
|
Main
Range of product
|
Harmony XB7
|
Product or component type
|
Selector switch
|
Device short name
|
XB7
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
10
|
Net weight
|
0.05 kg
|
IP degree of protection
|
IP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Stay put
|
Operator position information
|
2 positions 90°
|
Type of keylock
|
Key 455
|
Key withdrawal position
|
Left-hand
|
Contacts type and composition
|
1 NO
|
Positive opening
|
Without
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
83 mm
|
Terminals description ISO n°1
|
(13-14)NO
|
Device mounting
|
Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to IEC 60947-1
|
Fixing center
|
>= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
>= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
|
Fixing mode
|
Fixing nut: 2…2.4 N.m
|
Contact operation
|
Slow-break
|
Mechanical durability
|
300000 cycles
|
Connections - terminals
|
Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1
Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to IEC 60947-1
|
Tightening torque
|
0.8…1.2 N.m conforming to IEC 60947-1
|
Shape of screw head
|
Cross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
|
Short-circuit protection
|
4 A cartridge fuse type gG conforming to IEC 60947-5-1
|
[Ui] rated insulation voltage
|
250 V (pollution degree 3) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
[Ie] rated operational current
|
0.1 A at 250 V, DC-13, R300 conforming to IEC 60947-5-1
0.22 A at 125 V, DC-13, R300 conforming to IEC 60947-5-1
0.3 A at 240 V, AC-14, D300 conforming to IEC 60947-5-1
0.6 A at 120 V, AC-14, D300 conforming to IEC 60947-5-1
|
Electrical durability
|
1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Electrical reliability
|
Λ < 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 61140
|
NEMA degree of protection
|
NEMA 12 conforming to UL 50 E
NEMA 3 conforming to UL 50 E
|
Standards
|
IEC 60947-1
IEC 60947-5-1
UL 508
JIS C8201-5-1
CSA C22.2 No 14
JIS C8201-1
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
2.500 cm
|
Package 1 Length
|
2.500 cm
|
Package 1 Weight
|
50.000 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
19.000 cm
|
Package 2 Weight
|
530.000 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
15.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
5.640 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
B09f62f7-e56e-41e4-9edf-37db216c4a82
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1
|
Contractual warranty
|
|