Schneider-Electric
 
XBCY2211 picture- web-product-data-sheet
XBCY2211
legend for cam switch 0 - 1 - 46 x 46 mm
Telemecanique
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with chromium plated metal bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product compatibility KAXZ1
Product or component type Marked legend
Marking 0 - 1, switching positions: 0 to 90° (each 90°) white black background
Label dimensions 46 x 46 mm
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Net weight 0.004 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months