Schneider-Electric
 
XBCY2212 picture- web-product-data-sheet
XBCY2212
legend for cam switch 1 to 2 - 46 x 46 mm
Telemecanique
Characteristics
Main
Label dimensions 46 x 46 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 4.6 cm
Package 1 Length 4.6 cm
Package 1 Weight 2 g
Contractual warranty
Warranty 18 months