Schneider-Electric
 
XBCY2215 picture- web-product-data-sheet
XBCY2215
legend for cam switch L1N..L3N - 0 - L1L2..L3L1 - 46 x 46 mm
Schneider Electric
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with chromium plated metal bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product compatibility KAXZ1
Product or component type Marked legend
Marking L3L1...L1L2 - 0 - L1L2...L3L1, switching positions: 0 to 315° (each 45°) xpt 180° white black background
Label dimensions 46 x 46 mm
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Net weight 0.004 kg
Contractual warranty
Warranty 18 months