Schneider-Electric
 
XBCY2219 picture- web-product-data-sheet
XBCY2219
legend for cam switch 1 to 4 - 46 x 46 mm
Telemecanique
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with chromium plated metal bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product compatibility KAXZ1
Product or component type Marked legend
Marking 1...4, switching positions: 0 to 270° (each 90°) white black background
Label dimensions 46 x 46 mm
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Net weight 0.004 kg
Contractual warranty
Warranty 18 months