Schneider-Electric
 
XBCY7217 picture- web-product-data-sheet
XBCY7217
legend for cam switch 0 - L1L2 - L2L3 - L1L3 - 46 x 46 mm
Telemecanique
Characteristics
Main
Accessory / separate part destination Ø 22 mm hole mounting head with chromium plated metal bezel
Range of product Harmony Series K
Accessory / separate part category Marking accessory
Accessory / separate part type Legend
Product compatibility KAXZ1
Product or component type Marked legend
Marking 0 - L1L2 - L2L3 - L3L1, switching positions: 0 to 135° (each 45°) white black background
Label dimensions 46 x 46 mm
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 4.7 cm
Package 1 Length 4.7 cm
Package 1 Weight 4 g
Contractual warranty
Warranty 18 months