Schneider-Electric
 
XBH1AA0R4 picture- web-product-data-sheet
XBH1AA0R4
Display module, Harmony XB5, Digital panel meter, plastic, black, 22mm, 4 digit red LED display, 4...20mA input
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Product or component type Display module
Display digits 4 digit(s) - 14 mm in height
Complementary
Display type 7 segments LED
Display colour Red
Display projection -999...9999
Accuracy +/- 0.15 % of the measuring range + 1 digit
Solid state output type 2 x power MOSFET
Discrete output voltage 30 V DC
Discrete output current 0.5 A
Brightness Fixed
Analogue input range 4...20 mA DC
Maximum voltage drop 6 V
Temperature drift 50 ppm/°C
Mounting diameter 22.5 mm
Connections - terminals Spring terminals,clamping capacity: 1 x 0.2...1 mm² (AWG 24...AWG 17)
Housing material Plastic
Flame retardance UL94-V1
Tightening torque 1.3 N.m +/- 0.2 N.m
11.5 lb.in +/- 1.8 lb.in
Width 51.5 mm
Height 29.5 mm
Depth 78.2 mm
Net weight 0.032 kg
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -20…85 °C
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 (front panel) conforming to IEC 60529
Standards IEC 61326-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 67.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 62
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.687 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins