This Application will be decommissioned as of January 7th 2025

XBKH70000004M |
Schneider-Electric
 
XBKH70000004M picture- web-product-data-sheet
XBKH70000004M
hour counter - mechanical 7 digit display - 24 V AC
Schneider Electric
Characteristics
Main
Range of product Zelio Count
Product or component type Hour counter
Display type Mechanical
Size 48 x 48 mm
Display digits 7 digit(s)
Reset Without
Technology type Electromechanical
Complementary
[Us] rated supply voltage 24 V AC 50 Hz Us +/- 10 %
Power consumption in VA 0.08 VA
Backup time Permanent
Counting mode Adding 1/100 of an hour
Time range 0...99 999.99 h
Input function Enable
Input type Contact
Mounting mode Flush-mounted
Mounting support Panel mounting
Fixing mode By self-locking clamp
Connections - terminals Screw terminal block
Height 48 mm
Net weight 0.06 kg
Width 48 mm
Character size 5 mm
Environment
Standards EN 50082-2
EN 50081-2
VDE 0435
Product certifications UR
IP degree of protection IP65 conforming to EN/IEC 60529
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -25…70 °C
Vibration resistance 3 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to EN/IEC 60068-2-27
Electrical shock protection class Class II conforming to EN/IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 15.5 cm
Package 1 Length 11.6 cm
Package 1 Weight 114 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months