This Application will be decommissioned as of January 7th 2025

XBKP50100U20M |
Schneider-Electric
 
XBKP50100U20M picture- web-product-data-sheet
XBKP50100U20M
predetermining summing counter - mechanical 5 digit display - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Zelio Count
Product or component type Preselection counter
Display type Mechanical
Size 75 x 60 mm
Display digits 5 digit(s)
Counting frequency 25 Hz
Reset Manual or electrical reset
Counting capacity 0...99999
Technology type Electromechanical
Complementary
[Us] rated supply voltage 24 V DC Us +/- 10 %
Power consumption in W 2.5 W
Output type Contact (volt-free)
Preset number 1
Counting mode Adding
Substracting
Input type Contact (20 VA/220 V/1 A maximum)
Mounting mode Removable
Flush-mounted
Mounting support Panel mounting
Fixing mode By screws
Connections - terminals AMP lugs (connection box)
Height 75 mm
Number of outputs 1
Net weight 0.24 kg
Width 60 mm
Product destination Cable
CAD overall width 60 mm
CAD overall height 75 mm
CAD overall depth 102 mm
Contacts usage Volt-free contacts
Input current 0…1 A
Rotary handle fixing Screws
Environment
Standards EN 50082-2
EN 61010
EN 50081-2
Product certifications CE
IP degree of protection IP40 conforming to IEC 60529
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 5 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 6 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 12 cm
Package 1 Length 15.5 cm
Package 1 Weight 307 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months