|
|
|
XBKP61130G31E
predetermining multi-function counter - LCD 6 digit display - 115 V AC
|
|
|
|
|
End of Commercialization OCT 01, 2021
|
|
|
|
|
Main
Range of product
|
Zelio Count
|
Product or component type
|
Multifunctional counter
|
Additional information
|
Tachometer
Batch counter
Preselection counter
Chronometer
|
Display type
|
LCD
|
Size
|
48 x 48 mm
|
Display digits
|
6 digit(s)
|
Counting frequency
|
5000 Hz
Bi-directional counting 2500 Hz
|
Reset
|
Electrical reset
Manual
Automatic reset
|
Counting capacity
|
- 99 999...999 999
|
Complementary
[Us] rated supply voltage
|
115 V AC 50/60 Hz Us +/- 10 %
|
Sensor power supply
|
12…24 V DC at <= 50 mA
|
Current consumption
|
50 mA at 115 V AC
|
Discrete output current
|
10 mA
|
Output type
|
Relay changeover reset response time: 5 ms 5...250 V AC, 0.01…1 A
Relay changeover reset response time: 5 ms 5...30 V DC, 0.01…1 A
Transistor PNP 12...24 V DC, 0.01 A
|
Preset number
|
1
|
Counting mode
|
Counting direction inputs (input resistance 5 kOhm)
Differential inputs (input resistance 5 kOhm)
Single counter input (input resistance 5 kOhm)
Single counter with phase discriminator (input resistance 5 kOhm)
Summing inputs (input resistance 5 kOhm)
|
Time range
|
0...99 h 59 mn 59 s
0...99999.9 s
0...99999.9 mn
0...99999.9 h
|
Minimum pulse duration
|
0.0001 s at 5000 Hz counting frequency
0.017 s at 30 Hz counting frequency
|
Material
|
Self-extinguishing
|
Mounting mode
|
Flush-mounted
|
Mounting support
|
Panel mounting
|
Fixing mode
|
By self-locking clamp with setscrews
|
Connections - terminals
|
Screw terminal block
|
Analogue output range
|
5...250 V
12...24 V
<= 10 mA
10...1000 mA
5...30 V
|
Discrete input type
|
NPN or PNP
|
Discrete output function
|
2 C/O
|
Discrete output number
|
3
|
Height
|
48 mm
|
Net weight
|
0.25 kg
|
Width
|
48 mm
|
Environment
Standards
|
EN 50082-2
EN 50081-2
EN 61010
|
Product certifications
|
cURus
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
Ambient air temperature for operation
|
0…50 °C
|
Ambient air temperature for storage
|
-20…70 °C
|
Vibration resistance
|
1 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
|
Shock resistance
|
10 gn conforming to IEC 60068-2-27 for 18 ms
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.8 cm
|
Package 1 Width
|
11.8 cm
|
Package 1 Length
|
15.5 cm
|
Package 1 Weight
|
388 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|