This Application will be decommissioned as of January 7th 2025

XBKP62130G30E |
Schneider-Electric
 
XBKP62130G30E picture- web-product-data-sheet
XBKP62130G30E
predetermining multi-function counter - LED 6 digit display - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Zelio Count
Product or component type Multifunctional counter
Additional information Batch counter
Chronometer
Tachometer
Preselection counter
Display type LED
Size 48 x 48 mm
Display digits 6 digit(s)
Counting frequency Bi-directional counting 2500 Hz
Uni-directional counting 5000 Hz
Reset Manual
Electrical reset
Automatic reset
Counting capacity -99999...999999
Technology type Electronic
Complementary
[Us] rated supply voltage 24 V DC Us +/- 10 %
Current consumption 150 mA at 24 V DC
Output type Relay changeover reset response time: 5 ms 5...250 V AC, 0.01…1 A
Relay changeover reset response time: 5 ms 5...30 V DC, 0.01…1 A
Transistor PNP 12...24 V DC, 0.01 A
Preset number 1
Counting mode Counting direction inputs (input resistance 5 kOhm)
Differential inputs (input resistance 5 kOhm)
Single counter input (input resistance 5 kOhm)
Single counter with phase discriminator (input resistance 5 kOhm)
Summing inputs (input resistance 5 kOhm)
Time range 0...99 999.9 h
0...99 999.9 s
0...99 999.9 mn
0...99 h 59 mn 59 s
Input type Contact
Minimum pulse duration 0.0001 s at 5000 Hz counting frequency
0.017 s at 30 Hz counting frequency
Mounting mode Flush-mounted
Mounting support Panel mounting
Fixing mode By self-locking clamp with setscrews
Connections - terminals Screw terminal block
Discrete input type NPN or PNP
Display colour Red
Height 48 mm
Number of outputs 3
Net weight 0.15 kg
Width 48 mm
CAD overall width 48 mm
CAD overall height 48 mm
CAD overall depth 102 mm
Environment
Standards EN 50082-2
EN 50081-2
EN 61010
Product certifications cURus
IP degree of protection IP65 conforming to IEC 60529
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…70 °C
Vibration resistance 1 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 18 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 15.6 cm
Package 1 Length 11.8 cm
Package 1 Weight 256 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months