This Application will be decommissioned as of January 7th 2025

XBKT50000U10M |
Schneider-Electric
 
XBKT50000U10M picture- web-product-data-sheet
XBKT50000U10M
totalising counter - mechanical 5 digit display - 24 V DC
Schneider Electric
Characteristics
Main
Range of product Zelio Count
Product or component type Totalising counter
Display type Mechanical
Size 31 x 41.5 mm
Display digits 5 digit(s) - 4 mm in height
Maximum counting frequency 20 Hz
Reset Manual
Counting capacity 0...99 999
Technology type Electromechanical
Complementary
[Us] rated supply voltage 24 V DC Us +/- 10 %
Power consumption in W 1.5 W
Output type 1 relay C/O 20 V at 1 A
Backup time Permanent
Counting mode Adding
Input function Counting
Input type Contact
Mechanical durability 10000000 cycles
Mounting mode Flush-mounted
Mounting support Panel mounting
Connections - terminals AMP lugs (connection box)
Height 31 mm
Net weight 0.1 kg
Width 41.5 mm
CAD overall width 42 mm
CAD overall height 31 mm
CAD overall depth 75 mm
Environment
Standards EN/IEC 50082-2
EN/IEC 50081-2
Product certifications cURus
IP degree of protection IP40 conforming to EN/IEC 60529
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -20…60 °C
Vibration resistance 5 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 30 gn for 6 ms conforming to EN/IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 9.2 cm
Package 1 Length 5 cm
Package 1 Weight 112 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months