This Application will be decommissioned as of January 7th 2025

XBKT50000U11M |
Schneider-Electric
 
XBKT50000U11M picture- web-product-data-sheet
XBKT50000U11M
Zelio Count totalising counter - mechanical 5 digits display - 115 V AC
Schneider Electric
Characteristics
Main
Range of product Zelio Count
Product or component type Totalising counter
Display type Mechanical
Size 31 x 41.5 mm
Display digits 5 digit(s)
Counting frequency 10 Hz
Reset Manual
Counting capacity 0...99999
Technology type Electromechanical
Complementary
[Us] rated supply voltage 115 V AC 50/60 Hz Us +/- 10 %
Power consumption in W 2.5 W
Backup time Permanent
Counting mode Adding
Input function Counting
Input type Contact
Mechanical durability 10000000 cycles
Mounting mode Flush-mounted
Mounting support Panel mounting
Connections - terminals AMP lugs (connection box)
Height 31 mm
Net weight 0.1 kg
Width 41.5 mm
Product destination Cable
Character size 4 mm
Environment
Standards EN 50081-2
EN 50082-2
Product certifications cUR
IP degree of protection IP40 conforming to EN/IEC 60529
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -20…60 °C
Vibration resistance 5 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 30 gn for 6 ms conforming to EN/IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 4.8 cm
Package 1 Length 9 cm
Package 1 Weight 100 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months