Schneider-Electric
 
XBLYGK2 picture- web-product-data-sheet
XBLYGK2
sheet of user-customizable legend - for 5.7 inch touchscreen and keyboard panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part designation Sheet of user-customizable legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination 5.7 inch touchscreen and keyboard panel
Complementary
Product compatibility XBTGK2120
XBTGK2330
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 21 cm
Package 1 Length 30 cm
Package 1 Weight 194 g
Contractual warranty
Warranty 18 months