Schneider-Electric
 
XBLYGK5 picture- web-product-data-sheet
XBLYGK5
sheet of user-customizable legend - for 10.4 inch touchscreen and keyboard panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part designation Sheet of user-customizable legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination 10.4 inch touchscreen and keyboard panel
Complementary
Product compatibility XBTGK5330
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 21.0 cm
Package 1 Length 29.5 cm
Package 1 Weight 196.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.266 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months