This Application will be decommissioned as of January 7th 2025

XBLYR00 |
Schneider-Electric
 
XBLYR00 picture- web-product-data-sheet
XBLYR00
set of 10 sheets of 6 changeable legends - for XBTR400, XBTR410 small panel
Schneider Electric
Characteristics
Main
Range of product Harmony XBT
Accessory / separate part designation Set of 10 sheets of 6 changeable legends
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination Small panel
Complementary
Product compatibility XBTR400
XBTR410
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 19.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 120.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.590 kg
Offer Sustainability
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months