This Application will be decommissioned as of January 7th 2025

XBTGH2460B |
Schneider-Electric
 
XBTGH2460B picture- web-product-data-sheet
XBTGH2460B
advanced hand-held panel-640 x 480 pixels VGA-5.7"-TFT LCD-24 V DC-w/o E-Stop
Schneider Electric
Characteristics
Main
Range of product Harmony XBTGH
Product or component type Advanced hand-held panel
Display type Backlit colour TFT LCD
Display colour 65536 colours
Display resolution 640 x 480 pixels VGA
Display size 5.7 inch
Control type 1 enable switch
1 key switch
Contacts type and composition 1 NC + 1 NO for key switch
2 NO for enable switch
2 NC + 1 NO
Software type Configuration software
Software designation Vijeo Designer
Operating system Harmony
Processor name CPU RISC
Processor frequency 266 MHz
Memory description 512 KB SRAM back up of data with lithium battery back-up
32 MB flash EPROM application memory
Integrated connection type 1USB type A master port (V1.1)
24-pin Faston connector connector COM1 serial link, compatible with junction box
24-pin Faston connector connector Ethernet TCP/IP, compatible with junction box
24-pin Faston connector connector power supply, compatible with junction box
Resistance to electrostatic discharge 6 kV conforming to IEC 61000-4-2 level 3
Complementary
Touch sensitive zone 1024 x 1024
Touch panel Analogue
Backlight lifespan 50000 hours
Brightness 16 levels via touch panel
Character font Japanese (ANK, Kanji)
ASCII (European characters)
Korean
Chinese (simplified Chinese)
Taiwanese (traditional Chinese)
[Us] rated supply voltage 24 V DC
Supply External source
Supply voltage limits 19.2…28.8 V
[Ue] rated operational voltage 24 V DC for key switch
30 V DC for enable switch
Maximum [Ie] rated operational current 0.3 A for key switch
0.7 A for control handle
Inrush current 60 A
Power consumption in W 16.7 W
Number of Operation keys 1 with LED
Number of static function keys 11 with labels
Local signalling 1 LED (green or orange) for normal operation or backlighting faulty
Downloadable protocols Schneider Electric Modicon Modbus
Schneider Electric Modicon Modbus TCP/IP
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Schneider Electric Modicon Uni-TE
Realtime clock Built-in
Data storage equipment 1 Compact Flash card >= 1 GB
Enclosure material PPT
Marking CE
Width 224 mm
Height 174 mm
Depth 87.1 mm
Net weight 1 kg
Environment
Immunity to microbreaks 5 ms
Standards IEC 61000-6-2
EN 61131-2
FCC Class A
UL 508
Product certifications C-Tick
cULus
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…90 % without condensation
Operating altitude < 2000 m
IP degree of protection IP65 conforming to IEC 60529
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 1 gn conforming to IEC 60068-2-6 (f = 9…150 Hz)
3.5 mm conforming to IEC 60068-2-6 (f = 5…9 Hz)
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4 level 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.000 cm
Package 1 Width 26.800 cm
Package 1 Length 30.700 cm
Package 1 Weight 1.742 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.373 kg
Offer Sustainability
SCIP Number 6c1cfca1-a525-42fa-9a8a-ff27f8684c06
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 776