Schneider-Electric
 
XBTGT5340 picture- web-product-data-sheet
XBTGT5340
advanced touchscreen panel - 640 x 480 pixels VGA - 10.4" - 24 V
Schneider Electric
Characteristics
Main
Range of product Harmony XBTGT
Product or component type Advanced touchscreen panel
Display type Backlit colour TFT LCD
Display colour 65536 colours
Display resolution 640 x 480 pixels VGA
Display size 10.4 inch
Software type Configuration software
Software designation Vijeo Designer
Operating system Harmony
Processor name CPU RISC
Processor frequency 266 MHz
Memory description 512 KB SRAM back up of data with lithium battery back-up
32 MB flash EPROM application memory
Integrated connection type RJ45 connector COM2 serial link with RS485 interface at <= 187.5 kbit/s, compatible with Siemens MPI (187.5 kbits/s)
Male SUB-D 9 connector COM1 serial link with RS232C/RS422/RS485 interface at <= 115.2 kbits/s
Removable screw terminal block connector power supply
RJ45 connector Ethernet TCP/IP
3 removable screw terminal block connector digital output
Removable screw terminal block connector audio output
Removable screw terminal block connector digital input
Mini-jack connector audio input
RCA connector composite video input (NTSC/PAL)
2USB type A master port (V1.1)
Resistance to electrostatic discharge 6 kV conforming to IEC 61000-4-2 level 3
Cut-out dimensions 259 (+ 1/- 0) x 201 (+ 1/- 0) mm
Complementary
Touch sensitive zone 1024 x 1024
Touch panel Analogue
Backlight lifespan 54000 hours
Brightness 8 levels via touch panel
Contrast 8 levels via touch panel
Character font Japanese (ANK, Kanji)
Chinese (simplified Chinese)
Taiwanese (traditional Chinese)
Korean
ASCII (European characters)
[Us] rated supply voltage 24 V DC
Supply External source
Supply voltage limits 19.2…28.8 V
Inrush current 30 A
Power consumption in W 30 W
Local signalling 1 LED (green or orange) for normal operation or backlighting faulty
Number of pages Limited by internal memory capacity
Downloadable protocols Telemecanique Modicon FIPWAY
Telemecanique Modicon Modbus Plus
Telemecanique Modicon Modbus TCP
Telemecanique Modicon Modbus
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Telemecanique Modicon Uni-TE
Realtime clock Built-in
Data storage equipment 1 Compact Flash card >= 1 GB
Use of slot For 1 fieldbus communication card (Device Net, Profibus DP)
Port Ethernet 10BASE-T/100BASE-TX
Product mounting Flush mounting
Fixing mode By 4 screw clamps
By 4 spring clips
Front material Aluminium alloy
Enclosure material PPT
Marking CE
Width 270.5 mm
Height 212.5 mm
Depth 57 mm
Net weight 2.5 kg
Environment
Immunity to microbreaks 10 ms
Standards CSA C22.2 No 14
EN 61131-2
FCC Class A
UL 508
UL 1604
IEC 61000-6-2
Product certifications CSA Class 1 Division 2 T5
C-Tick
cULus
UL Class 1 Division 2 T4A
UL Class 1 Division 2 T5
CSA Class 1 Division 2 T4A
ATEX zone 2/22
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 10…90 % without condensation
Operating altitude < 2000 m
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (indoor use)
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 1 gn conforming to IEC 60068-2-6 (f = 9…150 Hz)
3.5 mm conforming to IEC 60068-2-6 (f = 5…9 Hz)
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4 level 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 31 cm
Package 1 Length 36 cm
Package 1 Weight 3.733 kg
Offer Sustainability
SCIP Number 76565be4-97e1-4441-9623-82d029ddb7ce
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months