This Application will be decommissioned as of January 7th 2025

XBTNU400 |
Schneider-Electric
 
XBTNU400 picture- web-product-data-sheet
XBTNU400
Small panel with keypad, with matrix screen, green, 122 x 32 pixels, 24V
Schneider Electric
Characteristics
Main
Range of product Magelis XBTN
Product or component type Small panel with keypad
Display resolution 122 x 32 pixels
Software type Configuration software
Software designation Vijeo Designer Lite
Operating system Magelis
Complementary
Display type Extra-bright matrix backlit LCD
Display colour Green
Character font ASCII
Katakana
Cyrillic
Greek
Chinese (simplified Chinese)
[Us] rated supply voltage 24 V DC
Supply External source
Supply voltage limits 18…30 V
Residual ripple 1200 mV
Power consumption in W 5 W
Number of key 8
Number of fixed keys 4
Number of customisable keys 4
Number of pages 256 alarm pages
200 application pages
Memory type Flash
Memory capacity 512 KB
Integrated connection type Power supply: removable screw terminal block
Serial link: female SUB-D 25, asynchronous transmission mode (RS232C/RS485)multidrop topology
Realtime clock Access to the PLC real-time clock
Product mounting Flush mounting
Fixing mode By 2 spring clips
Display material Polyester
Front material PPT
Keypad material Polyester
Marking CE
Width 132 mm
Height 74 mm
Depth 43 mm
Cut-out dimensions 119.4 (+/- 0.5) x 63 (+/- 0.4) mm
Environment
Messages display capacity 1 line of 5 characters minimum
4 lines of 20 characters maximum
Downloadable protocols Modbus
Standards IEC 60068-2-27
IEC 61131-2
CSA C22.2 No 14
IEC 60068-2-6
UL 508
Product certifications UL 1604
UL Class 1 Division 2
CSA Class 1 Division 2
ATEX zone 2/22
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…85 % without condensation
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (outdoor use)
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 16 cm
Package 1 Length 23.3 cm
Package 1 Weight 451 g
Offer Sustainability
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months