This Application will be decommissioned as of January 7th 2025

XBTR400 |
Schneider-Electric
 
XBTR400 picture- web-product-data-sheet
XBTR400
Small panel with keypad, matrix screen, green, 122 x 32 pixels, 5V DC
Schneider Electric
Characteristics
Main
Range of product Magelis XBTR
Display resolution 122 x 32 pixels
Software type Configuration software
Software designation Vijeo Designer Lite
Operating system Windows
Complementary
Display type Matrix backlit LCD
Character font Greek
Cyrillic
Chinese (simplified Chinese)
Katakana
Latin
Number of key 20
Number of fixed keys 8
Number of customisable keys 12
Number of pages 256 alarm pages
200 application pages
Memory type Flash
Memory capacity 512 KB
Integrated connection type Serial link: female RJ45, asynchronous transmission mode (RS232C/RS485)point-to-point topology
Realtime clock Access to the PLC real-time clock
Range compatibility Twido
Modicon Premium
Modicon M340
Modicon TSX Micro
Product mounting Flush mounting
Fixing mode By 4 spring clips
Display material Polyester
Front material PPT
Keypad material Polyester
Marking CE
Height 118 mm
Width 137 mm
Depth 78 mm
Cut-out dimensions 119.6 (+/- 0.5) x 105.2 (+/- 0.4) mm
Net weight 0.55 kg
Environment
Product or component type Small panel with keypad
Display colour Green
Display capacity 4 lines of 20 characters maximum
1 line of 5 characters minimum
[Us] rated supply voltage 5 V DC
Supply From PLC (terminal port)
Downloadable protocols Modbus
Uni-TE
Standards UL 508
CSA C22.2 No 14
IEC 60068-2-6
IEC 60068-2-27
IEC 61131-2
Product certifications UL 1604
ATEX zone 2/22
UL Class 1 Division 2
CSA Class 1 Division 2
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…85 % without condensation
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (outdoor use)
Shock resistance 15 gn for 11 ms
Vibration resistance +/- 3.5 mm (f= 2…8.45 Hz)
1 gn (f= 8.45…150 Hz)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 17.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 594.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.39 kg
Offer Sustainability
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months