This Application will be decommissioned as of January 7th 2025

XBTR411 |
Schneider-Electric
 
XBTR411 picture- web-product-data-sheet
XBTR411
Small panel with keypad, matrix screen, G,O,R, 122 x 32 pixels, 24V DC
Schneider Electric
Characteristics
Main
Range of product Magelis XBTR
Display resolution 122 x 32 pixels
Software type Configuration software
Software designation Vijeo Designer Lite
Operating system Windows
Complementary
Display type Matrix backlit LCD
Character font Latin
Chinese (simplified Chinese)
Greek
Cyrillic
Katakana
Supply voltage limits 18…30 V
Residual ripple <= 1200 MV
Power consumption in W 5 W
Number of key 20
Number of fixed keys 8
Number of customisable keys 12
Local signalling 16 LEDs
Number of pages 200 application pages
256 alarm pages
Memory type Flash
Memory capacity 512 KB
Integrated connection type Serial link: female SUB-D 25, asynchronous transmission mode (RS232C/RS485)multidrop topology
Power supply: removable screw terminal block
Printer port: female mini DIN
Realtime clock Access to the PLC real-time clock
Range compatibility Modicon Premium
Modicon M340
Twido
Modicon TSX Micro
Modicon Momentum
Modicon Quantum
Product mounting Flush mounting
Fixing mode By 4 spring clips
Display material Polyester
Front material PPT
Keypad material Polyester
Marking CE
Height 118 mm
Width 137 mm
Depth 39 mm
Cut-out dimensions 119.6 (+/- 0.5) x 105.2 (+/- 0.4) mm
Net weight 0.55 kg
Environment
Product or component type Small panel with keypad
Display colour Green
Red
Orange
Display capacity 4 lines of 20 characters maximum
1 line of 5 characters minimum
[Us] rated supply voltage 24 V DC
Supply External source
Downloadable protocols Modbus
Third party protocols
Uni-TE
Standards IEC 61131-2
IEC 60068-2-6
CSA C22.2 No 14
IEC 60068-2-27
UL 508
Product certifications CSA Class 1 Division 2
UL 1604
ATEX zone 2/22
UL Class 1 Division 2
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 0…85 % without condensation
IP degree of protection IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
NEMA degree of protection NEMA 4X front panel (outdoor use)
Shock resistance 15 gn for 11 ms
Vibration resistance +/- 3.5 mm (f= 2…8.45 Hz)
1 gn (f= 8.45…150 Hz)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.7 cm
Package 1 Width 17.3 cm
Package 1 Length 25.5 cm
Package 1 Weight 598.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.605 kg
Offer Sustainability
SCIP Number 5629a25e-5f99-4543-b10b-02074614e81c
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months